Kop-Flex Disc Coupling Jumbo Hub - Style KD20 - Size 254 - Finished Bore - 254 KD 20 JHUB FB
Part #:2434157
Catalog #:254 KD 20 JHUB FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 5.62 in | Bore Size Min (in): | 3.5 in |
| Bore Type: | Finished Bore | Component Type: | Jumbo Hub |
| Coupling Size: | 254 | Hub Material: | Carbon Steel |
| Length Through Bore (in): | 4.25 in | Overall Length (in): | 4.25 in |
| Style: | KD20 |
General Specifications
| UPC: | 662384920314 | Weight: | 51.70 LB |

