Kop-Flex Disc Coupling Jumbo Hub - Style KD20 - Size 354 - Rough Bore - 354 KD 20 JHUB
Part #:2423150
Catalog #:354 KD 20 JHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 7.62 in | Bore Size Min (in): | 0 in |
| Bore Type: | Rough Bore | Component Type: | Jumbo Hub |
| Coupling Size: | 354 | Hub Diameter (in): | 10.75 in |
| Length Through Bore (in): | 5.38 in | Style: | KD20 |
General Specifications
| UPC: | 662384145229 | Weight: | 134.00 LB |
| HTC: | 8483.90.8010 |

