Kop-Flex Disc Coupling Long Hub - Style KD1 - Size 203 - Rough Bore - 203 KD 1 LHUB
Part #:1967884
Catalog #:203 KD 1 LHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 2.75 in | Bore Size Min (in): | 0.75 in |
| Bore Type: | Rough Bore | Component Type: | Long Hub |
| Coupling Size: | 203 | Hub Diameter (in): | 3.75 in |
| Hub Material: | Carbon Steel | Length Through Bore (in): | 3.56 in |
| Overall Length (in): | 3.56 in | Style: | KD1 |
General Specifications
| UPC: | 662384106510 | Weight: | 12.88 LB |
| Packaged Length: | 5.90 IN | Packaged Width: | 6.70 IN |
| Packaged Height: | 6.60 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Mexico |

