Kop-Flex Disc Coupling Long Hub - Style KD2 - Size 353 - Rough Bore - 353 KD 2 LHUB
Part #:1964030
Catalog #:353 KD 2 LHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 5.5 in | Bore Size Min (in): | 2 in |
| Bore Type: | Rough Bore | Component Type: | Long Hub |
| Coupling Size: | 353 | Hub Material: | Carbon Steel |
| Length Through Bore (in): | 5.38 in | Overall Length (in): | 5.38 in |
| Style: | KD2 |
General Specifications
| UPC: | 662384109054 | Weight: | 74.18 LB |
| Packaged Length: | 13.00 IN | Packaged Width: | 13.20 IN |
| Packaged Height: | 6.30 IN |

