Kop-Flex Disc Coupling Long Hub - Style KD20 - Size 454 - Rough Bore - 454 KD 20 LHUB
Part #:2423119
Catalog #:454 KD 20 LHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 7.25 in | Bore Size Min (in): | 0 in |
| Bore Type: | Rough Bore | Component Type: | Long Hub |
| Coupling Size: | 454 | Hub Diameter (in): | 9 in |
| Hub Material: | Carbon Steel | Length Through Bore (in): | 6.75 in |
| Overall Length (in): | 6.75 in | Style: | KD20 |
General Specifications
| UPC: | 662384144178 | Weight: | 149.00 LB |
| HTC: | 8483.90.8010 | Country of Origin: | Mexico |

