Kop-Flex Disc Coupling Medium Torque Disc Pack Fastener Sets - Style KD1 & KD2 - Size 453 - 453 KD MTFS
Part #:2295681
Catalog #:453 KD MTFS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Medium Torque Disc Pack Fastener Sets | Coupling Size: | 453 |
| Style: | KD1 and KD2 |
General Specifications
| UPC: | 662384819755 | Weight: | 5.21 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 2.85 IN | HTC: | 7318.15.2095 |
| Country of Origin: | United States of America |

