Kop-Flex Disc Coupling Spacer - Style KD21 - Size 304 - 304 KD 21 SPR900
Part #:2272557
Catalog #:304 KD 21 SPR900
KEY FEATURES
- Spacer component of spacer coupling with economical 3-component design.
- Unitized Disc Packs for ease of maintenance, replaceable without moving the connected equipment.
- HT (High Torque) disc packs for medium and heavy duty applications.
- Meet AGMA Class 9 balance off the shelf. Balance to AGMA 10, or compliance with API610 are available options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Spacer | Coupling Size: | 304 |
| Outside Diameter (in): | 9 in | Stock C Dimension: | 9 |
| Style: | KD21 |
General Specifications
| UPC: | 662384143904 | Weight: | 22.50 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 10.00 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Mexico |

