Kop-Flex Disc Coupling Standard Hub - Style KD1 - Size 453 - Rough Bore - 453 KD 1 SHUB
Part #:1967850
Catalog #:453 KD 1 SHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 5.5 in | Bore Size Min (in): | 1.5 in |
| Bore Type: | Rough Bore | Component Type: | Standard Hub |
| Coupling Size: | 453 | Hub Diameter (in): | 7.5 in |
| Length Through Bore (in): | 5.5 in | Style: | KD1 |
General Specifications
| UPC: | 662384104998 | HTC: | 8483.90.8010 |

