Kop-Flex Disc Coupling Standard Hub - Style KD10 - Size 404 - Finished Bore - 404 KD 10 SHUB FB
Part #:2434660
Catalog #:404 KD 10 SHUB FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 4.75 in | Bore Size Min (in): | 2.5 in |
| Bore Type: | Finished Bore | Component Type: | Standard Hub |
| Coupling Size: | 404 | Hub Material: | Carbon Steel |
| Length Through Bore (in): | 5.19 in | Overall Length (in): | 5.19 in |
| Style: | KD10 |
General Specifications
| UPC: | 662384902020 | Weight: | 62.54 LB |

