Kop-Flex Disc Coupling Standard Hub - Style KD2 - Size 403 - Rough Bore - 403 KD 2 SHUB
Part #:1963768
Catalog #:403 KD 2 SHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 6.25 in | Bore Size Min (in): | 2.5 in |
| Bore Type: | Rough Bore | Component Type: | Standard Hub |
| Coupling Size: | 403 | Hub Diameter (in): | 9 in |
| Length Through Bore (in): | 4.44 in | Style: | KD2 |
General Specifications
| UPC: | 662384100464 | Weight: | 84.00 LB |
| HTC: | 8483.90.8010 |

