Kop-Flex Disc Coupling Standard Hub - Style KD20 - Size 304 - Finished Bore - 304 KD 20 SHUB FB
Part #:2434041
Catalog #:304 KD 20 SHUB FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 4.75 in | Bore Size Min (in): | 1.5 in |
| Bore Type: | Finished Bore | Component Type: | Standard Hub |
| Coupling Size: | 304 | Hub Material: | Carbon Steel |
| Length Through Bore (in): | 3.38 in | Overall Length (in): | 3.38 in |
| Style: | KD20 |
General Specifications
| UPC: | 662384919622 | Weight: | 30.00 LB |

