Jaure Gear Coupling Flex Half - Size 275 - With Fasteners - 275MTT-HD FHWF
Part #:KTAD9920024
Catalog #:275MTT-HD FHWF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Mill Motor Hub | Configuration: | Gear |
| Coupling Size: | 2.5 | Hub Diameter (in): | 3.625 in |
| Length Through Bore (in): | 3.5 in | Length Through Bore (mm): | 88.9 mm |
| Outside Diameter (in): | 8.375 in | Torque Rating (in-lb): | 56,700 in/lbs |
General Specifications
| UPC: | 662384005622 | Weight: | 457.44 LB |

