Morse Elastomeric Coupling - Size 352 - Plain Bore - 352 MORFLEX FLANGE MB
Part #:007317
Catalog #:352 MORFLEX FLANGE MB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Min (in): | 0.375 in | Bore Type: | Plain Bore |
| Coupling Size: | 352 | Coupling Type: | Elastomeric Coupling |
| Flange Type: | Oval | Lube/Non-Lube: | Non-Lubricated |
| Max Bore w/SS at 180° to KW (in): | 1 in | Max. Bore w/SS over KW (in): | 0.875 in |
| Measurement System: | Imperial | Speed Max (rpm): | 5,500 rpm |
| Stock Bore (in): | 0.75 in | Torque Rating (ft-lb): | 32 ft/lbs |
| Torque Rating (in-lb): | 384 in/lbs |
General Specifications
| UPC: | 662288371700 | Weight: | 0.62 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Taiwan, Republic of China |

