Morse Elastomeric Coupling - Size 502 - Plain Bore - 502 MORFLEX FLANGE MB
Part #:012637
Catalog #:502 MORFLEX FLANGE MB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Min (in): | 0.5 in | Bore Type: | Plain Bore |
| Coupling Size: | 502 | Coupling Type: | Elastomeric Coupling |
| Flange Type: | Round | Lube/Non-Lube: | Non-Lubricated |
| Max Bore w/SS at 180° to KW (in): | 1.5 in | Max. Bore w/SS over KW (in): | 1.25 in |
| Measurement System: | Imperial | Speed Max (rpm): | 5,300 rpm |
| Stock Bore (in): | 0.5 in | Torque Rating (ft-lb): | 84 ft/lbs |
| Torque Rating (in-lb): | 1,008 in/lbs |
General Specifications
| UPC: | 662288372042 | Weight: | 2.53 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Taiwan, Republic of China |

