POPULAR
Morse Elastomeric Coupling - Size 702 - Plain Bore - 702 MORFLEX FLANGE MB
Part #:012568
Catalog #:702 MORFLEX FLANGE MB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Min (in): | 0.875 in | Bore Type: | Plain Bore |
| Coupling Size: | 702 | Coupling Type: | Elastomeric Coupling |
| Flange Type: | Round | Lube/Non-Lube: | Non-Lubricated |
| Max Bore w/SS at 180° to KW (in): | 2.125 in | Max. Bore w/SS over KW (in): | 1.75 in |
| Measurement System: | Imperial | Speed Max (rpm): | 4,600 rpm |
| Stock Bore (in): | 0.875 in | Torque Rating (ft-lb): | 284 ft/lbs |
| Torque Rating (in-lb): | 3,408 in/lbs |
General Specifications
| UPC: | 662288372004 | Weight: | 8.19 LB |
| Packaged Length: | 6.20 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 2.70 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Taiwan, Republic of China |

