Falk Wrapflex 0789007 Elements-Flexible Elastomeric Coupling Parts & Kits - 0789007
Part #:10057441
Catalog #:0789007
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Continuous Torque Rating (in-lb): | 1,150 in/lbs | Coupling Size: | 10R |
| Coupling Style: | Standard | Coupling Type: | Elastomeric |
| Element Material: | 60D Polyurethane (Green) | Element Style: | Standard Element |
| Major Diameter of Coupling (in): | 3.56 in | Major Diameter of Coupling (mm): | 90 mm |
| Maximum Speed Rating (rpm): | 4,500 rpm | Product: | Wrapflex Elastomeric Elements |
| Series: | Elements-Flexible |
General Specifications
| UPC: | 782934152177 | Weight: | 0.08 KG |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 2.88 IN | HTC: | 8483908010 |
| Country of Origin: | United States of America |

