Falk Wrapflex 3302416 Hubs Elastomeric Coupling Parts & Kits - 3302416
Part #:10288035
Catalog #:3302416
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 10R | Coupling Style: | Close Coupled |
| Coupling Type: | Elastomeric | Hub Barrel Outside Diameter (in): | 2.84 in |
| Hub Bore Fit: | Rough Stock Bore | Hub Length (in): | 1.772 in |
| Hub Length through Bore (in): | 1.34 in | Hub Material: | Steel |
| Hub Shoulder Diameter (in): | 2.99 in | Hub Straight Bore Diameter [Max] (in): | 1.875 in |
| Hub Straight Bore Diameter [Max] (mm): | 48 mm | Hub Straight Bore Diameter [Min] (in): | 0.625 in |
| Hub Straight Bore Diameter [Min] (mm): | 16 mm | Hub Style: | Standard |
| Hub Type: | R-Hub | Product: | Wrapflex Shaft Hubs |
| Series: | Hubs |
General Specifications
| UPC: | 698210144746 | Weight: | 2.70 LB |
| HTC: | 8483908010 | Country of Origin: | United States of America |

