Kop-Flex Elastomeric Coupling Bolt Set - Style K2 - Size 50 - 50 K2 BS
Part #:2270874
Catalog #:50 K2 BS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Bolt Set | Coupling Size: | 50 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Material: | Urethane | Measurement System: | Imperial |
| Model: | Max-C | Series: | K2 |
| Speed Max (rpm): | 4,100 rpm | Style: | K2 |
General Specifications
| UPC: | 662384100266 | Weight: | 16.00 LB |
| Packaged Length: | 13.00 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 8483.90.8010 |

