Kop-Flex Elastomeric Coupling Bolt Set - Style UB - Size 35 - 35 UB BS
Part #:2271831
Catalog #:35 UB BS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Bolt Set | Coupling Size: | 35 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Material: | Urethane | Measurement System: | Imperial |
| Model: | Max-C | Style: | UB |
General Specifications
| UPC: | 662384638394 | Weight: | 4.67 LB |
| Packaged Length: | 8.60 IN | Packaged Width: | 8.80 IN |
| Packaged Height: | 4.20 IN | HTC: | 8483.90.8010 |
| Country of Origin: | United States of America |

