Kop-Flex Elastomeric Coupling Center Flange Fastener Set - Style UB - Size 15 - 15 UB CFFS
Part #:2271880
Catalog #:15 UB CFFS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Center Flange Fastener Set | Coupling Size: | 15 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial | Model: | Max-C |
| Style: | UB |
General Specifications
| UPC: | 662384100006 | Weight: | 1.15 LB |
| Packaged Length: | 3.95 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 1.25 IN | HTC: | 7318.15.2095 |

