Kop-Flex Elastomeric Coupling End Ring - Style K2 - Size 20 - 20 K2 ERING
Part #:2271039
Catalog #:20 K2 ERING
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | End Ring | Coupling Size: | 20 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial | Model: | Max-C |
| Series: | K2 | Speed Max (rpm): | 4,100 rpm |
| Style: | K2 |
General Specifications
| UPC: | 662384122237 | Weight: | 3.40 LB |
| Packaged Length: | 11.75 IN | Packaged Width: | 11.75 IN |
| Packaged Height: | 11.75 IN | HTC: | 8483.90.8010 |
| Country of Origin: | India |

