Kop-Flex Elastomeric Coupling End Ring - Style K2 - Size 25 - 25 K2 ERING
Part #:2271047
Catalog #:25 K2 ERING
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | End Ring | Coupling Size: | 25 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial | Model: | Max-C |
| Series: | K2 | Speed Max (rpm): | 4,100 rpm |
| Style: | K2 |
General Specifications
| UPC: | 662384122244 | Weight: | 4.74 LB |
| Packaged Length: | 10.90 IN | Packaged Width: | 9.55 IN |
| Packaged Height: | 1.55 IN | HTC: | 8483.90.8010 |
| Country of Origin: | India |

