Kop-Flex Elastomeric Coupling End Ring - Style UB - Size 40 - 40 UB ERING
Part #:2272110
Catalog #:40 UB ERING
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | End Ring | Coupling Size: | 40 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial | Model: | Max-C |
| Series: | UB | Speed Max (rpm): | 4,100 rpm |
| Style: | UB |
General Specifications
| UPC: | 662384734287 | Weight: | 17.91 LB |
| Packaged Length: | 15.10 IN | Packaged Width: | 16.90 IN |
| Packaged Height: | 2.60 IN | HTC: | 8483.90.8010 |
| Country of Origin: | India |

