Kop-Flex Elastomeric Coupling Fasteners Set - Size 100 - 100 FS
Part #:2274157
Catalog #:100 FS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Fasteners Set | Coupling Size: | 100 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial | Model: | Elastomeric |
General Specifications
| UPC: | 662384006063 | Weight: | 3.01 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 1.50 IN |

