Kop-Flex Elastomeric Coupling Fasteners Set - Size 50 - 50 FS
Part #:2274108
Catalog #:50 FS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Fasteners Set | Coupling Size: | 50 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial | Model: | Elastomeric |
General Specifications
| UPC: | 662384006018 | Weight: | 2.48 LB |
| Packaged Length: | 6.20 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 4.30 IN |

