Kop-Flex Elastomeric Coupling Fasteners Set - Size 90 - 90 FS
Part #:2274140
Catalog #:90 FS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Fasteners Set | Coupling Size: | 90 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial | Model: | Elastomeric |
| Speed Max (rpm): | 2,000 rpm |
General Specifications
| UPC: | 662384006056 | Weight: | 2.96 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 4.00 IN |

