Kop-Flex Elastomeric Coupling Flex Element - Size 30 - 30 ELEMENT
Part #:1962646
Catalog #:30 ELEMENT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Flex Element | Coupling Size: | 30 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Material: | Aluminum | Measurement System: | Imperial |
| Model: | Elastomeric |
General Specifications
| UPC: | 662384005905 | Weight: | 0.77 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 4.80 IN | HTC: | 8483.90.8010 |

