Kop-Flex Elastomeric Coupling Flex Element - Size 50 - 50 ELEMENT
Part #:1962661
Catalog #:50 ELEMENT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Flex Element | Coupling Size: | 50 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Material: | Aluminum | Measurement System: | Imperial |
| Model: | Elastomeric |
General Specifications
| UPC: | 662384005929 | Weight: | 3.02 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.90.8010 |

