Kop-Flex Elastomeric Coupling Flex Half Finish Bored - Style K2 - Size 50 - 50 K2 FH FB
Part #:2301042
Catalog #:50 K2 FH FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Finished Bore | Component Type: | Flex Half Finish Bored |
| Coupling Size: | 50 | Coupling Type: | Elastomeric Coupling |
| Lube/Non-Lube: | Non-Lubricated | Max Bore Flex Hub (in): | 7.25 in |
| Max Bore Rigid Hub (in): | 10.5 in | Measurement System: | Imperial |
| Model: | Max-C | Outside Diameter (in): | 20 in |
| Stock Rough Bore (in): | 7.25 in | Style: | K2 |
General Specifications
| UPC: | 662384101003 |

