Kop-Flex Elastomeric Coupling Flex Half Finish Bored - Style UB - Size 30 - 30 UB FH FB
Part #:2271559
Catalog #:30 UB FH FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Finished Bore | Component Type: | Flex Half Finish Bored |
| Coupling Size: | 30 | Coupling Type: | Elastomeric Coupling |
| Lube/Non-Lube: | Non-Lubricated | Max Bore Flex Hub (in): | 3.19 in |
| Max Bore Rigid Hub (in): | 4.75 in | Measurement System: | Imperial |
| Model: | Max-C | Outside Diameter (in): | 11.12 in |
| Stock Rough Bore (in): | 3.19 in | Style: | UB |
General Specifications
| UPC: | 662384101461 | Weight: | 50.42 LB |

