Kop-Flex Elastomeric Coupling Flex Half Finish Bored - Style UB - Size 35 - 35 UB FH FB
Part #:2271567
Catalog #:35 UB FH FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Finished Bore | Component Type: | Flex Half Finish Bored |
| Coupling Size: | 35 | Coupling Type: | Elastomeric Coupling |
| Lube/Non-Lube: | Non-Lubricated | Max Bore Flex Hub (in): | 3.81 in |
| Max Bore Rigid Hub (in): | 5.75 in | Measurement System: | Imperial |
| Model: | Max-C | Outside Diameter (in): | 13.25 in |
| Stock Rough Bore (in): | 3.81 in | Style: | UB |
General Specifications
| UPC: | 662384101478 | Weight: | 82.54 LB |

