Kop-Flex Elastomeric Coupling Flex Half - Style K2 - Size 25 - Rough Bore - 25 K2 FH
Part #:2300887
Catalog #:25 K2 FH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Rough Bore | Component Type: | Flex Half |
| Coupling Size: | 25 | Coupling Type: | Elastomeric Coupling |
| Hub Diameter (in): | 5.29 in | Length Through Bore (in): | 3.38 in |
| Lube/Non-Lube: | Non-Lubricated | Max Bore Flex Hub (in): | 3.75 in |
| Max Bore Rigid Hub (in): | 5.25 in | Measurement System: | Imperial |
| Model: | Max-C | Outside Diameter (in): | 10.5 in |
| Speed Max (rpm): | 3,640 rpm | Stock Rough Bore (in): | 3.75 in |
| Style: | K2 | Torque Rating (in-lb): | 49,800 in/lbs |
General Specifications
| UPC: | 662384018301 | Weight: | 50.76 LB |

