Kop-Flex Elastomeric Coupling Flex Half - Style K2 - Size 40 - Rough Bore - 40 K2 FH
Part #:2300911
Catalog #:40 K2 FH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Rough Bore | Component Type: | Flex Half |
| Coupling Size: | 40 | Coupling Type: | Elastomeric Coupling |
| Lube/Non-Lube: | Non-Lubricated | Max Bore Flex Hub (in): | 6 in |
| Max Bore Rigid Hub (in): | 9.63 in | Measurement System: | Imperial |
| Model: | Max-C | Outside Diameter (in): | 16 in |
| Series: | K2 | Speed Max (rpm): | 4,100 rpm |
| Stock Rough Bore (in): | 6 in | Style: | K2 |
General Specifications
| UPC: | 662384018608 | Weight: | 183.97 LB |

