Kop-Flex Elastomeric Coupling Flex Half - Style K2 - Size 45 - Rough Bore - 45 K2 FH
Part #:2300929
Catalog #:45 K2 FH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Rough Bore | Component Type: | Flex Half |
| Coupling Size: | 45 | Coupling Type: | Elastomeric Coupling |
| Lube/Non-Lube: | Non-Lubricated | Max Bore Flex Hub (in): | 6.75 in |
| Max Bore Rigid Hub (in): | 9.75 in | Measurement System: | Imperial |
| Model: | Max-C | Outside Diameter (in): | 18 in |
| Series: | K2 | Stock Rough Bore (in): | 6.75 in |
| Style: | K2 |
General Specifications
| UPC: | 662384018707 | Weight: | 233.29 LB |

