Kop-Flex Elastomeric Coupling Flex Half - Style K2 - Size 55 - Rough Bore - 55 K2 FH
Part #:2300945
Catalog #:55 K2 FH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Rough Bore | Component Type: | Flex Half |
| Coupling Size: | 55 | Coupling Type: | Elastomeric Coupling |
| Lube/Non-Lube: | Non-Lubricated | Max Bore Flex Hub (in): | 8.25 in |
| Max Bore Rigid Hub (in): | 11.88 in | Measurement System: | Imperial |
| Model: | Max-C | Outside Diameter (in): | 22.63 in |
| Series: | K2 | Stock Rough Bore (in): | 8.25 in |
| Style: | K2 |
General Specifications
| UPC: | 662384018905 |

