Kop-Flex Elastomeric Coupling Flex Half - Style UB - Size 25 - Rough Bore - 25 UB FH
Part #:2271450
Catalog #:25 UB FH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Rough Bore | Component Type: | Flex Half |
| Coupling Size: | 25 | Coupling Type: | Elastomeric Coupling |
| Hub Diameter (in): | 3.97 in | Length Through Bore (in): | 2.62 in |
| Lube/Non-Lube: | Non-Lubricated | Max Bore Flex Hub (in): | 2.62 in |
| Max Bore Rigid Hub (in): | 3.88 in | Measurement System: | Imperial |
| Model: | Max-C | Outside Diameter (in): | 9.5 in |
| Speed Max (rpm): | 3,200 rpm | Stock Rough Bore (in): | 2.62 in |
| Style: | UB | Torque Rating (in-lb): | 13,900 in/lbs |
General Specifications
| UPC: | 662384082616 | Weight: | 30.06 LB |

