Kop-Flex Elastomeric Coupling Flex Hub Finish Bored - Style UB - Size 20 - 20 UB FHUB FB
Part #:2272250
Catalog #:20 UB FHUB FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Finished Bore | Component Type: | Flex Hub Finish Bored |
| Coupling Size: | 20 | Coupling Type: | Elastomeric Coupling |
| Lube/Non-Lube: | Non-Lubricated | Material: | Carbon Steel |
| Max Bore Flex Hub (in): | 2.12 in | Max Bore Rigid Hub (in): | 3.12 in |
| Measurement System: | Imperial | Model: | Max-C |
| Outside Diameter (in): | 3.22 in | Stock Rough Bore (in): | 2.12 in |
| Style: | UB |
General Specifications
| UPC: | 662384002607 | Weight: | 7.04 LB |

