Kop-Flex Elastomeric Coupling Flex Hub - Style K2 - Size 70 - Rough Bore - 70 K2 FHUB 5.0" RSB
Part #:2270577
Catalog #:70 K2 FHUB 5.0" RSB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 10 in | Bore Size Min (in): | 6 in |
| Bore Type: | Rough Bore | Component Type: | Flex Hub |
| Coupling Size: | 70 | Coupling Type: | Elastomeric Coupling |
| Hub Diameter (in): | 14.13 in | Length Through Bore (in): | 8.88 in |
| Lube/Non-Lube: | Non-Lubricated | Material: | Carbon Steel |
| Max Bore Flex Hub (in): | 10 in | Max Bore Rigid Hub (in): | 14.13 in |
| Measurement System: | Imperial | Model: | Max-C |
| Outside Diameter (in): | 14.13 in | Speed Max (rpm): | 1,430 rpm |
| Stock Rough Bore (in): | 10 in | Style: | K2 |
| Torque Rating (in-lb): | 819,000 in/lbs |
General Specifications
| UPC: | 662384122589 | Weight: | 444.00 LB |
| Packaged Length: | 24.12 IN | Packaged Width: | 24.12 IN |
| Packaged Height: | 24.12 IN | HTC: | 8483.90.8010 |
| Country of Origin: | India |

