Kop-Flex Elastomeric Coupling Flex Hub - Style UB - Size 15 - Rough Bore - 15 UB FHUB
Part #:2272151
Catalog #:15 UB FHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Rough Bore | Component Type: | Flex Hub |
| Coupling Size: | 15 | Coupling Type: | Elastomeric Coupling |
| Lube/Non-Lube: | Non-Lubricated | Material: | Carbon Steel |
| Max Bore Flex Hub (in): | 1.75 in | Max Bore Rigid Hub (in): | 2.62 in |
| Measurement System: | Imperial | Model: | Max-C |
| Outside Diameter (in): | 2.62 in | Stock Rough Bore (in): | 1.75 in |
| Style: | UB |
General Specifications
| UPC: | 662384109474 | Weight: | 4.22 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 4.50 IN | HTC: | 8483.90.8010 |
| Country of Origin: | India |

