Kop-Flex Elastomeric Coupling Hub Finish Bored - Style Drop-Out Spacer (DO) - Size 20 - 20 RHUB FB
Part #:2300747
Catalog #:20 RHUB FB
KEY FEATURES
- Non-Lubricated design for tough industrial applications.
- Maintenance savings through easily replaceable rubber elements in the application, without moving the driving or driven equipment.
- Available close coupled or in various spacer configuration to suit pump applications.
- Easy to assemble and operate in hot, wet, gritty tough environment. Widely used in hot strip mill roller table application.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.38 in | Bore Type: | Finished Bore |
| Bore w/ Std. Keyway - Min (in): | 0.75 in | Component Type: | Hub Finish Bored |
| Coupling Size: | 20 | Coupling Type: | Elastomeric Coupling |
| Lube/Non-Lube: | Non-Lubricated | Material: | Aluminum |
| Measurement System: | Imperial | Model: | Elastomeric |
| Outside Diameter (in): | 3.125 in | Stock Rough Bore (in): | 0.625 in |
| Style: | Drop-Out Spacer (DO) |
General Specifications
| UPC: | 662384006438 | Weight: | 1.07 LB |

