Kop-Flex Elastomeric Coupling Hub Finish Bored - Style Drop-Out Spacer (DO) - Size 80 - 80 RHUB FB
Part #:2300804
Catalog #:80 RHUB FB
KEY FEATURES
- Non-Lubricated design for tough industrial applications.
- Maintenance savings through easily replaceable rubber elements in the application, without moving the driving or driven equipment.
- Available close coupled or in various spacer configuration to suit pump applications.
- Easy to assemble and operate in hot, wet, gritty tough environment. Widely used in hot strip mill roller table application.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3.75 in | Bore Size Min (in): | 1.375 in |
| Bore Type: | Finished Bore | Bore w/ Std. Keyway - Min (in): | 1.375 in |
| Component Type: | Hub Finish Bored | Coupling Size: | 80 |
| Coupling Type: | Elastomeric Coupling | Hub Diameter (in): | 7 in |
| Length Through Bore (in): | 3.875 in | Lube/Non-Lube: | Non-Lubricated |
| Material: | Aluminum | Measurement System: | Imperial |
| Model: | Elastomeric | Outside Diameter (in): | 7 in |
| Speed Max (rpm): | 2,800 rpm | Stock Rough Bore (in): | 1.25 in |
| Style: | Drop-Out Spacer (DO) | Torque Rating (in-lb): | 8,190 in/lbs |
General Specifications
| UPC: | 662384006490 | Weight: | 6.12 LB |

