Kop-Flex Elastomeric Coupling Hub QD Bushing - Style EE, ES, SS - Size 30 - QD Bushing - 30 EHUBQDXJA
Part #:1962018
Catalog #:30 EHUBQDXJA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Min (in): | 0.5 in | Bore Type: | QD Bushing |
| Bushing Type: | JA | Component Type: | Hub QD Bushing |
| Coupling Size: | 30 | Coupling Type: | Elastomeric Coupling |
| L (Close Mt) (in): | 1.25 in | L (Wide Mt) (in): | 1.5 in |
| Lube/Non-Lube: | Non-Lubricated | Material: | Aluminum |
| Measurement System: | Imperial | Model: | Elastomeric |
| Outside Diameter (in): | 2.4375 in | Style: | EE, ES, SS |
General Specifications
| UPC: | 662384000429 | Weight: | 1.20 LB |

