Kop-Flex Elastomeric Coupling Hub QD Bushing - Style EE, ES, SS - Size 80 - QD Bushing - 80 EHUBQDXSF
Part #:1962059
Catalog #:80 EHUBQDXSF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 2.9375 in | Bore Size Min (in): | 0.5 in |
| Bore Type: | QD Bushing | Bushing Type: | SF |
| Component Type: | Hub QD Bushing | Coupling Size: | 80 |
| Coupling Type: | Elastomeric Coupling | Hub Diameter (in): | 9.4375 in |
| L (Close Mt) (in): | 2.625 in | L (Wide Mt) (in): | 3 in |
| Length Through Bore (in): | 4.6875 in | Lube/Non-Lube: | Non-Lubricated |
| Material: | Aluminum | Measurement System: | Imperial |
| Model: | Elastomeric | Outside Diameter (in): | 5.3125 in |
| Speed Max (rpm): | 2,800 rpm | Style: | EE, ES, SS |
| Torque Rating (in-lb): | 8,190 in/lbs |
General Specifications
| UPC: | 662384000474 | Weight: | 7.01 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 10.20 IN |
| Packaged Height: | 3.50 IN |

