Kop-Flex Elastomeric Coupling Hub QD Bushing - Style ES, SS - Size 100 - QD Bushing - 100 SHUBQDXF
Part #:1962539
Catalog #:100 SHUBQDXF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3.9375 in | Bore Size Min (in): | 1 in |
| Bore Type: | QD Bushing | Bushing Type: | F |
| Component Type: | Hub QD Bushing | Coupling Size: | 100 |
| Coupling Type: | Elastomeric Coupling | Hub Diameter (in): | 13.875 in |
| Length Through Bore (in): | 5.4375 in | Lube/Non-Lube: | Non-Lubricated |
| Material: | Aluminum | Measurement System: | Imperial |
| Model: | Elastomeric | Outside Diameter (in): | 7.5 in |
| Speed Max (rpm): | 1,800 rpm | Style: | ES, SS |
| Torque Rating (in-lb): | 26,500 in/lbs |
General Specifications
| UPC: | 662384003727 | Weight: | 25.78 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 14.00 IN |

