Kop-Flex Elastomeric Coupling Hub QD Bushing - Style ES, SS - Size 70 - QD Bushing - 70 SHUBQDXSK
Part #:1962513
Catalog #:70 SHUBQDXSK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 2.5 in | Bore Size Min (in): | 0.5 in |
| Bore Type: | QD Bushing | Bushing Type: | SK |
| Component Type: | Hub QD Bushing | Coupling Size: | 70 |
| Coupling Type: | Elastomeric Coupling | Hub Diameter (in): | 8 in |
| Length Through Bore (in): | 4 in | Lube/Non-Lube: | Non-Lubricated |
| Material: | Aluminum | Measurement System: | Imperial |
| Model: | Elastomeric | Outside Diameter (in): | 4.5625 in |
| Speed Max (rpm): | 3,600 rpm | Style: | ES, SS |
| Torque Rating (in-lb): | 4,540 in/lbs |
General Specifications
| UPC: | 662384003697 | Weight: | 6.46 LB |
| Packaged Length: | 8.25 IN | Packaged Width: | 8.25 IN |
| Packaged Height: | 8.25 IN |

