Kop-Flex Elastomeric Coupling Hub QD Bushing - Style ES, SS - Size 90 - QD Bushing - 90 SHUBQDXE
Part #:1962521
Catalog #:90 SHUBQDXE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Min (in): | 0.88 in | Bore Type: | Taper Lock Bushing |
| Bushing Type: | E | Component Type: | Hub QD Bushing |
| Coupling Size: | 90 | Coupling Type: | Elastomeric Coupling |
| Lube/Non-Lube: | Non-Lubricated | Material: | Aluminum |
| Measurement System: | Imperial | Model: | Elastomeric |
| Outside Diameter (in): | 6.75 in | Sleeve Outside Diameter (in): | 6.75 in |
| Style: | ES, SS |
General Specifications
| UPC: | 662384003710 | Weight: | 20.34 LB |
| Packaged Length: | 13.00 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 13.00 IN |

