Kop-Flex Elastomeric Coupling Hub / Sleeve Finish Bored - Style K2 - Size 35 - 35 K2 FHUB FB
Part #:2270627
Catalog #:35 K2 FHUB FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Finished Bore | Component Type: | Hub / Sleeve Finish Bored |
| Coupling Size: | 35 | Coupling Type: | Elastomeric Coupling |
| Lube/Non-Lube: | Non-Lubricated | Material: | Carbon Steel |
| Max Bore Flex Hub (in): | 5 in | Max Bore Rigid Hub (in): | 7.25 in |
| Measurement System: | Imperial | Model: | Max-C |
| Outside Diameter (in): | 7.21 in | Stock Rough Bore (in): | 5 in |
| Style: | K2 |
General Specifications
| UPC: | 662384002515 | Weight: | 65.55 LB |

