Kop-Flex Elastomeric Coupling Hub - Style Drop-Out Spacer (DO) - Size 30 - Rough Bore - 30 CHUB
Part #:1962927
Catalog #:30 CHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.625 in | Bore Size Min (in): | 0.875 in |
| Bore Type: | Rough Bore | Component Type: | Hub |
| Coupling Size: | 30 | Coupling Type: | Elastomeric Coupling |
| Hub Diameter (in): | 4.375 in | Length Through Bore (in): | 2.5 in |
| Lube/Non-Lube: | Non-Lubricated | Material: | Aluminum |
| Measurement System: | Imperial | Model: | Elastomeric |
| Outside Diameter (in): | 3.375 in | Speed Max (rpm): | 4,100 rpm |
| Style: | Drop-Out Spacer (DO) | Torque Rating (in-lb): | 418 in/lbs |
General Specifications
| UPC: | 662384006650 | Weight: | 2.24 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.80 IN |
| Packaged Height: | 3.20 IN | HTC: | 8483.90.8010 |

