Kop-Flex Elastomeric Coupling Hub - Style Drop-Out Spacer (DO) - Size 50 - Rough Bore - 50 CHUB
Part #:1962984
Catalog #:50 CHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Rough Bore | Component Type: | Hub |
| Coupling Size: | 50 | Coupling Type: | Elastomeric Coupling |
| Lube/Non-Lube: | Non-Lubricated | Material: | Aluminum |
| Measurement System: | Imperial | Model: | Elastomeric |
| Outside Diameter (in): | 4.4375 in | Style: | Drop-Out Spacer (DO) |
General Specifications
| UPC: | 662384006711 | Weight: | 5.66 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 6.60 IN |
| Packaged Height: | 4.70 IN | HTC: | 8483.90.8010 |

