Kop-Flex Elastomeric Coupling Hub - Style Drop-Out Spacer (DO) - Size 70 - Rough Bore - 70 CHUB
Part #:1963040
Catalog #:70 CHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Rough Bore | Component Type: | Hub |
| Coupling Size: | 70 | Coupling Type: | Elastomeric Coupling |
| Hub Diameter (in): | 8 in | Length Through Bore (in): | 3.5625 in |
| Lube/Non-Lube: | Non-Lubricated | Material: | Aluminum |
| Measurement System: | Imperial | Model: | Elastomeric |
| Outside Diameter (in): | 5.6875 in | Speed Max (rpm): | 3,600 rpm |
| Style: | Drop-Out Spacer (DO) | Torque Rating (in-lb): | 4,540 in/lbs |
General Specifications
| UPC: | 662384006773 | Weight: | 8.87 LB |
| Packaged Length: | 8.20 IN | Packaged Width: | 8.30 IN |
| Packaged Height: | 4.60 IN | HTC: | 8483.90.8010 |

